TAC Mill TECMILL TPM16 (TPM16R100M31.7-06)

TAC Mill TECMILL TPM16 TPM16R100M31.7-06

Product Details:

Manufacturer part number: TPM16R100M31.7-06

Brand: TUNGALOY

Price: 1,083.92

Delivery time: 6 Days


Technical Data:

blade diameter D: 100 mm

Overall length (L): 50 mm

Number of flutes: 6 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 31.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPM16R100M31.7-06

Part Number
TPM16R100M31.7-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Cutter Tightening Bolt

1,083.92 €

1 6 Days 1005065031.7532812.760TMBA-M16H

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 15.1 Air Hole Available
Compatible Inserts LMMU1609**PNER-MJ Specifications Standard Number of Blades

Tech Support