TAC Mill TGD4400-A (TGD4403R-A)

TAC Mill TGD4400-A TGD4403R-A

Product Details:

Manufacturer part number: TGD4403R-A

Brand: TUNGALOY

Price: 800.77

Delivery time: 6 Days


Technical Data:

blade diameter D: 80 mm

Overall length (L): 50 mm

Number of flutes: 6 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 25.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TGD4403R-A

Part Number
TGD4403R-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

800.77 €

1 6 Days 805065025.4962669.5

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 4

Tech Support