Manufacturer part number: TGP4105RIA
Brand: TUNGALOY
Price: 1,218.35 €
Delivery time: 6 Days
blade diameter D: 125 mm
Overall length (L): 63 mm
Number of flutes: 8 sheet
Underneck length (ℓ1): 63 mm
Dimensions φD: 38.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TGP4105RIA
Part Number
|
---|
TGP4105RIA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Dimensions φD (mm) | Dimensions φd1 (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,218.35 € | 1 | 6 Days | 125 | 63 | 8 | 63 | 38.1 | 132 | 38 | 10 | 15.9 |
Loading...
Machining Application | Plane | work material | Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat / Cermet / Ceramic | Maximum Cutting Depth (Ad)(mm) | 7 |
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Dimensions φD(mm)
Dimensions φd1(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Filter by standard shipping days
Optional Attributes