TAC Mill TGP4200-A (TGP4206R-A)

TAC Mill TGP4200-A TGP4206R-A

Product Details:

Manufacturer part number: TGP4206R-A

Brand: TUNGALOY

Price: 1,470.42

Delivery time: 6 Days


Technical Data:

blade diameter D: 160 mm

Overall length (L): 63 mm

Number of flutes: 10 sheet

Underneck length (ℓ1): 63 mm

Dimensions φD: 50.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TGP4206R-A

Part Number
TGP4206R-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

1,470.42 €

1 6 Days 16063106350.8174381119

Loading...

  1. 1

Basic information

Machining Application Plane work material Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 6

Tech Support