TAC Mill TMD4400I (Part Numbers)

TAC Mill TMD4400I
For general machining of steel, stainless steel, cast iron, and non-ferrous metals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TMD4403LI
TMD4403RI
TMD4404LI
TMD4404RI
TMD4405LI
TMD4405RI
TMD4406LI
TMD4406RI
TMD4408LI
TMD4408RI
TMD4410LI
TMD4410RI
TMD4412RI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Selfishly Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

662.14 €

1 6 Days 8050450Left-hand25.4962669.5

662.14 €

1 6 Days 8050450Right-hand25.4962669.5

816.73 €

1 6 Days 10063563Left-hand31.7511532812.7

816.73 €

1 6 Days 10063563Right-hand31.7511532812.7

1,058.72 €

1 6 Days 12563663Left-hand38.1139381015.9

1,058.72 €

1 6 Days 12563663Right-hand38.1139381015.9

1,310.77 €

1 6 Days 16063863Left-hand50.8173381119

1,310.77 €

1 6 Days 16063863Right-hand50.8173381119

1,764.49 €

1 6 Days 200631063Left-hand47.625213381425.4

1,764.49 €

1 6 Days 200631063Right-hand47.625213381425.4

2,352.63 €

1 6 Days 250631263Left-hand47.625263381425.4

2,352.63 €

1 6 Days 250631263Right-hand47.625263381425.4

3,201.24 €

1 6 Days 315631463Right-hand47.625327381425.4

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 4

Tech Support