TAC Mill TSE3000(IA) (TSE3050R)

TAC Mill TSE3000(IA) TSE3050R

Product Details:

Manufacturer part number: TSE3050R

Brand: TUNGALOY

Price: 423.52

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 40 mm

Number of flutes: 3 sheet

Underneck length (ℓ1): 40 mm

Dimensions φD: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSE3050R

Part Number
TSE3050R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

423.52 €

1 6 Days 50403402220610

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 8

Tech Support