TAC Mill TSE4000IA (TSE4003RIA)

TAC Mill TSE4000IA TSE4003RIA

Product Details:

Manufacturer part number: TSE4003RIA

Brand: TUNGALOY

Price: 662.14

Delivery time: 6 Days


Technical Data:

blade diameter D: 80 mm

Overall length (L): 50 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 25.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSE4003RIA

Part Number
TSE4003RIA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

662.14 €

1 6 Days 805045025.42669.5

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 10

Tech Support