Manufacturer part number: TSP4008RIA
Brand: TUNGALOY
Price: 1,764.49 €
Delivery time: 6 Days
blade diameter D: 200 mm
Overall length (L): 63 mm
Number of flutes: 10 sheet
Underneck length (ℓ1): 63 mm
Dimensions φD: 47.625 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSP4008RIA
Part Number
|
---|
TSP4008RIA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Dimensions φD (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,764.49 € | 1 | 6 Days | 200 | 63 | 10 | 63 | 47.625 | 38 | 14 | 25.4 |
Loading...
Machining Application | Plane | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat / Cermet | Maximum Cutting Depth (Ad)(mm) | 10 |
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Dimensions φD(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Filter by standard shipping days
Optional Attributes