TAC Mill TUNGREC EPO07R (EPO07R012M12.0-02)

TAC Mill TUNGREC EPO07R EPO07R012M12.0-02

Product Details:

Manufacturer part number: EPO07R012M12.0-02

Brand: TUNGALOY

Price: 238.81

Delivery time: 6 Days


Technical Data:

blade diameter D: 12 mm

Overall length (L): 68 mm

Shank diameter (d): 12 mm

Number of flutes: 2 sheet

Underneck length (ℓ1): 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPO07R012M12.0-02

Part Number
EPO07R012M12.0-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimension ℓs
(mm)
Specifications

238.81 €

1 6 Days 12681221850Multi-edged

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 7 Air Hole Available
Compatible Inserts AOMT0702~ AOGT0702~

Tech Support