TAC Mill TUNGREC TPO07R (TPO07R032M16.0E08)

TAC Mill TUNGREC TPO07R TPO07R032M16.0E08

Product Details:

Manufacturer part number: TPO07R032M16.0E08

Brand: TUNGALOY

Price: 612.57

Delivery time: 6 Days


Technical Data:

blade diameter D: 32 mm

Number of flutes: 8 sheet

Dimensions φD: 16 mm

Dimension L: 21 mm

Dimension B: 5.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPO07R032M16.0E08

Part Number
TPO07R032M16.0E08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Cutter Tightening Bolt

612.57 €

1 6 Days 32816215.68.430CM8x30H

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Overall length (L)(mm) 40 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 7
Underneck length (ℓ1)(mm) 40 Air Hole Available Compatible Inserts AOMT0702~ AOGT0702~

Tech Support