For TAC Mill Superfinishing EFP4000 (EFP4063R)

For TAC Mill Superfinishing EFP4000 EFP4063R

Product Details:

Manufacturer part number: EFP4063R

Brand: TUNGALOY

Price: 517.62

Delivery time: 6 Days


Technical Data:

blade diameter D: 63 mm

Overall length (L): 130 mm

Number of flutes: 2 sheet

Underneck length (ℓ1): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EFP4063R

Part Number
EFP4063R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)

517.62 €

1 6 Days 63130250

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 0.1
Dimension ℓs(mm) 80

Tech Support