For TAC Mill Superfinishing SFP4000 (SFP4005R)

For TAC Mill Superfinishing SFP4000 SFP4005R

Product Details:

Manufacturer part number: SFP4005R

Brand: TUNGALOY

Price: 907.48

Delivery time: 6 Days


Technical Data:

blade diameter D: 125 mm

Number of flutes: 2 sheet

Dimensions φD: 38.1 mm

Dimension L: 38 mm

Dimension B: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SFP4005R

Part Number
SFP4005R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

907.48 €

1 6 Days 125238.1381015.9

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Overall length (L)(mm) 63 Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 0.1
Underneck length (ℓ1)(mm) 63

Tech Support