TAN Model, DOOCTO/DOQUAD, Wedging Type TAN (TAN07R100M31.7-14W)

TAN Model, DOOCTO/DOQUAD, Wedging Type TAN TAN07R100M31.7-14W

Product Details:

Manufacturer part number: TAN07R100M31.7-14W

Brand: TUNGALOY

Price: 1,688.87

Delivery time: 6 Days


Technical Data:

blade diameter D: 100 mm

Overall length (L): 50 mm

Number of flutes: 14 sheet

Underneck length (ℓ1): 32 mm

Dimensions φD: 31.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAN07R100M31.7-14W

Part Number
TAN07R100M31.7-14W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Dimensions ΦDc2
(mm)
Dimensions ΦD1-1
(mm)
Dimensions ΦD1-2
(mm)
Dimension Lf2
(mm)

1,688.87 €

1 6 Days 10050143231.75812.76097.3113113.351.4

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 4.76 Air Hole NA
Specifications Super Multi-blade 4-Square Maximum Notch Depth (Ad)(mm) 7.5

Tech Support