TPQ/EPQ Type DOREC EPQ (EPQ11R025M25.0-02)

TPQ/EPQ Type DOREC EPQ EPQ11R025M25.0-02

Product Details:

Manufacturer part number: EPQ11R025M25.0-02

Brand: TUNGALOY

Price: 346.22

Delivery time: 6 Days


Technical Data:

blade diameter D: 25 mm

work material: General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper

Mounting Method: With handle

Overall length (L): 115 mm

Shank diameter (d): 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPQ11R025M25.0-02

Part Number
EPQ11R025M25.0-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
work material Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Compatible Tip Material Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Air Hole Dimensions Lf
(mm)
Compatible Inserts Dimension ℓs
(mm)
Ds
(mm)

346.22 €

1 6 Days 25General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / CopperWith handle115252Carbide Coat935Available-LQMU1107**PNER-MJ80-

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove

Tech Support