TUNGMEISTER TungFlex Adapter (VAD130L025S08-S-M8)

TUNGMEISTER TungFlex Adapter VAD130L025S08-S-M8

Product Details:

Manufacturer part number: VAD130L025S08-S-M8

Brand: TUNGALOY

Price: 182.93

Delivery time: 6 Days


Technical Data:

Dimension L: 25 mm

φD2: 13 mm

Dimension K: 11 mm

M: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VAD130L025S08-S-M8

Part Number
VAD130L025S08-S-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
φD2
(mm)
Dimension K
(mm)
M

182.93 €

1 6 Days 251311M8

Loading...

  1. 1

Basic information

Dimension φD1(mm) 11.7 Material Steel Dimension S(mm) S08

Tech Support