TUNGMEISTER VTB Type Grooved Head Straight Shank (VSTD16L100S10-S)

TUNGMEISTER VTB Type Grooved Head Straight Shank VSTD16L100S10-S

Product Details:

Manufacturer part number: VSTD16L100S10-S

Brand: TUNGALOY

Price: 119.92

Delivery time: 6 Days


Technical Data:

Dimension φD1: 16 mm

Dimensions φD: 16 mm

Dimension L: 100 mm

Dimension S: S10 mm

Remarks: (Caution) For the VSTD type shank, use of the head with the VTB type groove is recommended. When using other heads, be careful not to exceed the maximum cutting limit (see the ap value for each head). There is no clearance in the shank diameter, so there is a risk of contact with the wall of the work material during machining.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSTD16L100S10-S

Part Number
VSTD16L100S10-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension φD1
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension S
(mm)
Remarks

119.92 €

1 6 Days 1616100S10(Caution) For the VSTD type shank, use of the head with the VTB type groove is recommended. When using other heads, be careful not to exceed the maximum cutting limit (see the ap value for each head). There is no clearance in the shank diameter, so there is a risk of contact with the wall of the work material during machining.

Loading...

  1. 1

Basic information

Material Steel

Tech Support