Shank for TungMeister VSSD

Shank for TungMeister VSSD
Machining efficiency is improved by selecting the optimum tool. It significantly reduces tool-change time and improves productivity.

(i)Remark

  • "3D-Light" This data is applicable for normal use such as interference checking, etc. by the customer.
  • "3D-Detail" Applicable when tooling charts, etc. are created as 3D data by the customer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Outline Drawing

Find the optimal tool from a wide selection of tool shapes

Holder for TungMeister VSSD Type: Related Image

Reduces tool replacement times drastically.

  • Machine downtime is decreased considerably.
  • Hassle free, just replace the blade tip.
Holder for TungMeister VSSD Type: Related Image

Excellent repeatability of blade tip

  • Accuracy can be maintained by dual contact, touching the taper and face.
  • Holder setting accuracy can be maintained at once simply by replacing the head.
Holder for TungMeister VSSD Type: Related Image

Head replacement accuracy

Flexible combinations

Holder for TungMeister VSSD Type: Related Image

Flexible combinations, applicable to all kinds of machining

  • Abundant blade shape: Easily and securely replaceable screw-in type heads are available in 23 types to suit the purpose.
  • Select optimal shank material from 3 types (steel, carbide, and tungsten).
  • Steel: For general purposes.
  • Carbide: For high-accuracy machining due to long plunging and excellent bending rigidity.
  • Tungsten: Absorbs vibration and reduces chattering.

Related Products

TUNGMEISTER Square Type Head VEE

An innovation in end milling. Find the optimal tool from a wide selection of tool shapes. Reduces tool replacement times drastically.

Digital Exterior Micrometer (IP65 Equivalent)

Micrometer with waterproof protection grade IP65 specification, optimal for work sites where water or cutting fluid splashes around. Used for measurement of outer size.

Oil Base / Mist Cutting Fluid "VEGA-TYPE"

High performance chlorine-free cutting fluid.

Part Number
VSSD08L060S05-S
VSSD08L090S05-C
VSSD08L110S05-C
VSSD10L070S06-C
VSSD10L075S06-S
VSSD10L090S06-C
VSSD10L110S06-C
VSSD10L150S06-C
VSSD12L055W05-S
VSSD12L070S08-C
VSSD12L090S08-C
VSSD12L090S08-S
VSSD12L110S08-C
VSSD12L130S08-C
VSSD16L065W06-S
VSSD16L065W08-S
VSSD16L090S10-C
VSSD16L100S10-S
VSSD16L110S10-C
VSSD16L130S10-C
VSSD16L150S10-C
VSSD20L070W10-S
VSSD20L090S12-C
VSSD20L120S12-S
VSSD20L130S12-C
VSSD20L200S12-C
VSSD25L075W12-S
VSSD25L120S15-C
VSSD25L135S15-S
VSSD25L170S15-C
VSSD25L250S15-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Outer Diameter (D)
(φ)
Machining Application Mounting Method Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Material L2
(mm)
Dimension S
(mm)
Shape

142.78 €

1 6 Days 608OtherOther12.57.6Steel15S05Cylinder

293.00 €

1 6 Days 908OtherOther38.57.6Carbide40S05Cylinder

328.29 €

1 6 Days 1108OtherOther58.57.6Carbide60S05Cylinder

298.04 €

1 6 Days 7010OtherOther18.59.6Carbide20S06Cylinder

147.60 €

1 6 Days 7510OtherOther17.59.6Steel20S06Cylinder

298.04 €

1 6 Days 9010OtherOther38.59.6Carbide40S06Cylinder

345.93 €

1 6 Days 11010OtherOther58.59.6Carbide60S06Cylinder

395.51 €

1 6 Days 15010OtherOther98.59.6Carbide100S06Cylinder

142.78 €

1 6 Days 5512OtherOther-7.6Steel3.8S05Weldon

345.93 €

1 6 Days 7012OtherOther1811.5Carbide20S08Cylinder

345.93 €

1 6 Days 9012OtherOther3811.5Carbide40S08Cylinder

159.62 €

1 6 Days 9012OtherOther13.511.5Steel16S08Cylinder

392.15 €

1 6 Days 11012OtherOther5811.5Carbide60S08Cylinder

407.27 €

1 6 Days 13012OtherOther7811.5Carbide80S08Cylinder

147.60 €

1 6 Days 6516OtherOther-9.5Steel6S06Weldon

159.62 €

1 6 Days 6516OtherOther-11.5Steel4S08Weldon

430.80 €

1 6 Days 9016OtherOther3815.2Carbide40S10Cylinder

119.92 €

1 6 Days 10016OtherOther1815.2Steel20S10Cylinder

481.21 €

1 6 Days 11016OtherOther5815.2Carbide60S10Cylinder

529.10 €

1 6 Days 13016OtherOther7815.2Carbide80S10Cylinder

581.19 €

1 6 Days 15016OtherOther9815.2Carbide100S10Cylinder

119.92 €

1 6 Days 7020OtherOther-15.2Steel4S10Weldon

558.50 €

1 6 Days 9020OtherOther3718.3Carbide40S12Cylinder

140.92 €

1 6 Days 12020OtherOther20.518.3Steel25S12Cylinder

686.21 €

1 6 Days 13020OtherOther7718.3Carbide80S12Cylinder

1,019.78 €

1 6 Days 20020OtherOther11718.3Carbide120S12Cylinder

137.56 €

1 6 Days 7525OtherOther-18.3Steel7.2S12Weldon

861.22 €

1 6 Days --Side / GrooveShank Type-23.9--S15-

165.28 €

1 6 Days --Side / GrooveShank Type3323.9--S15-

1,165.61 €

1 6 Days --Side / GrooveShank Type-23.9--S15-

1,681.37 €

1 6 Days --Side / GrooveShank Type14823.9-150S15-

Loading...

  1. 1

Tech Support