Shank for TungMeister VTSD (VTSD12L130S05-C)

Shank for TungMeister VTSD VTSD12L130S05-C

Product Details:

Manufacturer part number: VTSD12L130S05-C

Brand: TUNGALOY

Price: 489.61

Delivery time: 6 Days


Technical Data:

Overall length (L): 130 mm

Outer Diameter (D): 12 φ

Machining Application: Other

Mounting Method: Other

Underneck length (ℓ1): 77 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VTSD12L130S05-C

Outline Drawing

Part Number
VTSD12L130S05-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Outer Diameter (D)
(φ)
Machining Application Mounting Method Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Material L2
(mm)
Dimension S
(mm)
α
(°)

489.61 €

1 6 Days 13012OtherOther777.6Carbide80S0589

Loading...

  1. 1

Tech Support