TUNGMEISTER Straight Shank + Tapered Neck (with Oil Holes) (VTSD12L110S06-W-A)

TUNGMEISTER Straight Shank + Tapered Neck (with Oil Holes) VTSD12L110S06-W-A

Product Details:

Manufacturer part number: VTSD12L110S06-W-A

Brand: TUNGALOY

Price: 566.91

Delivery time: 6 Days


Technical Data:

Dimensions φD: 12 mm

L1: 110 mm

L2: 60 mm

L3: 59 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VTSD12L110S06-W-A

Part Number
VTSD12L110S06-W-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

566.91 €

1 6 Days 121106059

Loading...

  1. 1

Basic information

Dimension φD1(mm) 9.6 Material Tungsten Dimension S(mm) S06
α(°) 89

Tech Support