Manufacturer part number: TME4408LI
Brand: TUNGALOY
Price: 1,764.49 €
Delivery time: 6 Days
blade diameter D: 200 mm
Overall length (L): 63 mm
Number of flutes: 10 sheet
Underneck length (ℓ1): 63 mm
Selfishly: Left-hand
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TME4408LI
Part Number
|
---|
TME4408LI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Selfishly | Dimensions φD (mm) | Dimensions φd1 (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,764.49 € | 1 | 6 Days | 200 | 63 | 10 | 63 | Left-hand | 47.625 | 220.5 | 38 | 14 | 25.4 | Standard Number of Blades |
Loading...
Machining Application | Plane / Chamfer | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat / Cermet | Maximum Cutting Depth (Ad)(mm) | 4 |
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Selfishly
Dimensions φD(mm)
Dimensions φd1(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Filter by standard shipping days
Optional Attributes