Holder for Outer Diameter Machining PCLNR/L (PCLNL1616)

Holder for Outer Diameter Machining PCLNR/L PCLNL1616

Product Details:

Manufacturer part number: PCLNL1616

Brand: TUNGALOY

Price: 127.56

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 16 mm

Shank width: 16 mm

Dimension L1: 100 mm

Dimension L2: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCLNL1616

Part Number
PCLNL1616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension h1
(mm)
Dimension F
(mm)
Dimension f2
(mm)
Standard corner rε
(mm)
Insert Used Insert Used, Page Listed

127.56 €

1 6 Days Left-hand1616100261620-0.8CN□□1204□□2-42 ~ 3-7 ~ T-CBN 3-23 ~ T-DIA

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Lever lock
  Negative

Tech Support