Manufacturer part number: PDJNL2520
Brand: TUNGALOY
Price: 134.78 €
Delivery time: 6 Days
Cutting Direction: Left-hand
Shank height: 25 mm
Shank width: 20 mm
Dimension L1: 150 mm
Dimension L2: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDJNL2520
Part Number
|
---|
PDJNL2520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension h1 (mm) | Dimension F (mm) | Dimension f2 (mm) | Standard corner rε (mm) | Insert Used | Insert Used, Page Listed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.78 € | 1 | 6 Days | Left-hand | 25 | 20 | 150 | 32 | 25 | 25 | 19 | 0.8 | DN□□1504□□ | 2-52 ~ 3-7 ~ T-CBN 3-23 ~ T-DIA |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Negative |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L1(mm)
Dimension L2(mm)
Dimension h1(mm)
Dimension F(mm)
Dimension f2(mm)
Standard corner rε(mm)
Insert Used
Filter by standard shipping days
Optional Attributes