Outer Diameter Machining Cutting Bit PTGNR/L Model (PTGNL2020)

Outer Diameter Machining Cutting Bit PTGNR/L Model PTGNL2020

Product Details:

Manufacturer part number: PTGNL2020

Brand: TUNGALOY

Price: 134.78

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 20 mm

Shank width: 20 mm

Dimension L1: 125 mm

Dimension L2: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PTGNL2020

Part Number
PTGNL2020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension h1
(mm)
Dimension F
(mm)
Dimension f2
(mm)
Insert Used Insert Used, Page Listed

134.78 €

1 6 Days Left-hand202012522202516TN□□1604□□2-70 ~ 3-8 ~ T-CBN 3-21 ~ T-DIA

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Lever lock
  Negative Standard corner rε(mm) 0.8

Tech Support