Turning A, One/Double Type DCLNR/L (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DCLNL2020K12
DCLNL2525M12
DCLNL3225P12
DCLNR2020K12
DCLNR2525M12
DCLNR3225P12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L1
(mm)
Dimension h1
(mm)
Dimension F
(mm)

128.60 €

1 6 Days Left-hand20201252025

135.33 €

1 6 Days Left-hand25251502532

162.22 €

1 6 Days Left-hand32251703232

128.60 €

1 6 Days Right-hand20201252025

137.15 €

1 6 Days Right-hand25251502532

162.22 €

1 6 Days Right-hand32251703232

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Cable clamp
  Negative Dimension L2(mm) 30 Dimension f2(mm) 18
Standard corner rε(mm) 0.8 Insert Used CN□□1204□□ / 57 Type Breaker is Not Applicable Insert Used, Page Listed 2-42 ~ 3-7 ~ T-CBN 3-23 ~ T-DIA

Tech Support