Manufacturer part number: DDJNR3225P1506
Brand: TUNGALOY
Price: 162.22 €
Delivery time: 6 Days
Cutting Direction: Right-hand
Shank height: 32 mm
Shank width: 25 mm
Dimension L1: 170 mm
Dimension h1: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DDJNR3225P1506
Part Number
|
---|
DDJNR3225P1506 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L1 (mm) | Dimension h1 (mm) | Dimension F (mm) | Insert Used | Insert Used, Page Listed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
162.22 € | 1 | 6 Days | Right-hand | 32 | 25 | 170 | 32 | 32 | 57 model breaker cannot be used / DN□□1506□□ | 2-52 ~ |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Negative | Dimension L2(mm) | 38 | Dimension f2(mm) | 19 | |
Standard corner rε(mm) | 0.8 |
Configure
Basic Attributes
Insert Used
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L1(mm)
Dimension h1(mm)
Dimension F(mm)
Filter by standard shipping days
Optional Attributes