Top Feed Mill AD EPS17 (EPS17030RS)

Top Feed Mill AD EPS17 EPS17030RS

Product Details:

Manufacturer part number: EPS17030RS

Brand: TUNGALOY

Price: 340.35

Delivery time: 6 Days


Technical Data:

blade diameter D: 30 mm

Overall length (L): 115 mm

Shank diameter (d): 25 mm

Number of flutes: 2 sheet

Maximum Cutting Depth (Ad): 16.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPS17030RS

Part Number
EPS17030RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓs
(mm)
Specifications

340.35 €

1 6 Days 3011525216.23580Coarse pitch

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat / Cermet Compatible Inserts AS□T1705□□ PD□R-□□ Tightening Screw CSPB-4S
Driver IP-15D

Tech Support