Top Feed Mill AD TPS17 (TPS17040RB)

Top Feed Mill AD TPS17 TPS17040RB

Product Details:

Manufacturer part number: TPS17040RB

Brand: TUNGALOY

Price: 420.16

Delivery time: 6 Days


Technical Data:

blade diameter D: 40 mm

Overall length (L): 40 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 40 mm

Dimensions φD: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPS17040RB

Part Number
TPS17040RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Cutter Tightening Bolt

420.16 €

1 6 Days 404044016185.68.2FSHM8-30H

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 10.6 Compatible Inserts AS□T1705□□ PD□R-□□
Tightening Screw CSPB-4S Driver IP-15D

Tech Support