Screw Fastening Type TAC Mill EPW13 (EPW13R063M32.0-04)

Screw Fastening Type TAC Mill EPW13 EPW13R063M32.0-04

Product Details:

Manufacturer part number: EPW13R063M32.0-04

Brand: TUNGALOY

Price: 411.75

Delivery time: 6 Days


Technical Data:

blade diameter D: 63 mm

Overall length (L): 120 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 40 mm

Specifications: Standard Number of Blades


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPW13R063M32.0-04

Part Number
EPW13R063M32.0-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Specifications

411.75 €

1 6 Days 63120440Standard Number of Blades

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 10
Air Hole Available Dimension ℓs(mm) 80

Tech Support