Screw Fastening Type TAC Mill TPW13 (TPW13R050M22.0-04)

Screw Fastening Type TAC Mill TPW13 TPW13R050M22.0-04

Product Details:

Manufacturer part number: TPW13R050M22.0-04

Brand: TUNGALOY

Price: 381.51

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 40 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 40 mm

Air Hole: Available


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPW13R050M22.0-04

Part Number
TPW13R050M22.0-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Air Hole Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Specifications Cutter Tightening Bolt

381.51 €

1 6 Days 5040440Available2220610Multi-edgedCM10×30H

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 10

Tech Support