Hybrid TAC Mill High Precision Type EPH (EPH11R010M10.0-2)

Hybrid TAC Mill High Precision Type EPH EPH11R010M10.0-2

Product Details:

Manufacturer part number: EPH11R010M10.0-2

Brand: TUNGALOY

Price: 240.36

Delivery time: 6 Days


Technical Data:

blade diameter D: 10 mm

Overall length (L): 80 mm

Shank diameter (d): 10 mm

Number of flutes: 2 sheet

Maximum Cutting Depth (Ad): 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPH11R010M10.0-2

Part Number
EPH11R010M10.0-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Compatible Inserts Specifications Tightening Screw (Standard Tightening Torque) Wrench

240.36 €

1 6 Days 10801021021XHGR1102□□□R-□□Straight TypeCSP-2L033 (0.7 N・m)IP-6F

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat

Tech Support