Hybrid TAC Mill High Feed Multifunction Type EXH (EXH06R010M10.0-02)

Hybrid TAC Mill High Feed Multifunction Type EXH EXH06R010M10.0-02

Product Details:

Manufacturer part number: EXH06R010M10.0-02

Brand: TUNGALOY

Price: 268.93

Delivery time: 6 Days


Technical Data:

blade diameter D: 10 mm

Overall length (L): 90 mm

Shank diameter (d): 10 mm

Maximum Cutting Depth (Ad): 0.6 mm

Underneck length (ℓ1): 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EXH06R010M10.0-02

Part Number
EXH06R010M10.0-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Compatible Inserts Dimension ℓs
(mm)
Dimensions ΦDc1
(mm)
Tightening Screw (Standard Tightening Torque) Wrench

268.93 €

1 6 Days 1090100.640XXGT06H205□□-□□505CSPD-1.8S (0.7 N・m)IP-6F

Loading...

  1. 1

Basic information

Machining Application Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat

Tech Support