Manufacturer part number: DPD09100R
Brand: TUNGALOY
Price: 1,470.42 €
Delivery time: 6 Days
blade diameter D: 100 mm
Overall length (L): 35 mm
Number of flutes: 6 sheet
Underneck length (ℓ1): 35 mm
Dimensions φD: 25.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPD09100R
Part Number
|
---|
DPD09100R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Dimensions φD (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | Dimensions φDb (mm) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,470.42 € | 1 | 6 Days | 100 | 35 | 6 | 35 | 25.4 | 24.5 | 6 | 9.5 | 50 | Standard blade |
Loading...
Machining Application | Plane | work material | Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Diamond (PCD) | Maximum Cutting Depth (Ad)(mm) | 8 | Air Hole | Available |
Machining Application Details | High speed machining |
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Dimensions φD(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Dimensions φDb(mm)
Filter by standard shipping days
Optional Attributes