Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHX-PC-DFR-10XR2X1.5X45.2
Part Number
|
---|
PHX-PC-DFR-10XR2X1.5X45.2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter (mm) | Neck Section Taper Half Angle (°) | Tool No. | Effective Slope Angle (Degree) | Neck Section Taper Half Angle (Degree) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.18 € | 1 | 6 Days | 10 | 2 | 15 | 120 | 12 | 45.2 | 12 | 1.5 | 3098051 | 1.5° | 1.5 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron | Number of flutes(sheet) | 3 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | For High Hardness (Silicone Group) | Torsion Angle (θ) | High Helix (45˚ to 60˚) |
This page is Phoenix Pencil Neck Deep Feeders Radius, PHX-PC-DFR, part number PHX-PC-DFR-10XR2X1.5X45.2.
You can find the detail information about specifications and dimensions on part number PHX-PC-DFR-10XR2X1.5X45.2.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Neck base diameter(mm)
Neck Section Taper Half Angle(°)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHX-PC-DFR-10XR2X0.5X100 |
PHX-PC-DFR-10XR2X1.5X121.6 |
PHX-PC-DFR-10XR2X1X100 |
PHX-PC-DFR-10XR2X1X120 |
PHX-PC-DFR-10XR2X1X140 |
PHX-PC-DFR-10XR2X1X160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter (mm) | Neck Section Taper Half Angle (°) | Tool No. | Effective Slope Angle (Degree) | Neck Section Taper Half Angle (Degree) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.95 € | 1 | 6 Days | 10 | 2 | 15 | 150 | 12 | 100 | 11.38 | 0.5 | 3098026 | 0.4° | 0.5 | ||
344.55 € | 1 | 6 Days | 10 | 2 | 15 | 180 | 16 | 121.6 | 16 | 1.5 | 3098053 | 1.5° | 1.5 | ||
307.20 € | 1 | 6 Days | 10 | 2 | 15 | 160 | 16 | 100 | 12.87 | 1 | 3098043 | 0.84° | 1 | ||
342.38 € | 1 | 6 Days | 10 | 2 | 15 | 180 | 16 | 120 | 13.57 | 1 | 3098044 | 0.87° | 1 | ||
379.20 € | 1 | 6 Days | 10 | 2 | 15 | 200 | 16 | 140 | 14.26 | 1 | 3098045 | 0.88° | 1 | ||
413.85 € | 1 | 6 Days | 10 | 2 | 15 | 220 | 16 | 160 | 14.96 | 1 | 3098046 | 0.9° | 1 |