Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHX-PC-DFR-4XR1X0.5X45
Part Number
|
---|
PHX-PC-DFR-4XR1X0.5X45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter (mm) | Neck Section Taper Half Angle (°) | Tool No. | Effective Slope Angle (Degree) | Neck Section Taper Half Angle (Degree) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.94 € | 1 | Available | 6 Days | 4 | 1 | 6 | 80 | 6 | 45 | 4.58 | 0.5 | 3097425 | 0.38° | 0.5 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron | Number of flutes(sheet) | 3 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | For High Hardness (Silicone Group) | Torsion Angle (θ) | High Helix (45˚ to 60˚) |
This page is Phoenix Pencil Neck Deep Feeders Radius, PHX-PC-DFR, part number PHX-PC-DFR-4XR1X0.5X45.
You can find the detail information about specifications and dimensions on part number PHX-PC-DFR-4XR1X0.5X45.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Neck base diameter(mm)
Neck Section Taper Half Angle(°)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHX-PC-DFR-10XR2X1X100 |
PHX-PC-DFR-10XR2X1X120 |
PHX-PC-DFR-10XR2X1X140 |
PHX-PC-DFR-4XR1X0.5X50 |
PHX-PC-DFR-4XR1X1.5X42.2 |
PHX-PC-DFR-4XR1X1.5X80.4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter (mm) | Neck Section Taper Half Angle (°) | Tool No. | Effective Slope Angle (Degree) | Neck Section Taper Half Angle (Degree) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307.20 € | 1 | 6 Days | 10 | 2 | 15 | 160 | 16 | 100 | 12.87 | 1 | 3098043 | 0.84° | 1 | ||
342.38 € | 1 | 6 Days | 10 | 2 | 15 | 180 | 16 | 120 | 13.57 | 1 | 3098044 | 0.87° | 1 | ||
379.20 € | 1 | 6 Days | 10 | 2 | 15 | 200 | 16 | 140 | 14.26 | 1 | 3098045 | 0.88° | 1 | ||
86.32 € | 1 | Available | 6 Days | 4 | 1 | 6 | 100 | 6 | 50 | 4.67 | 0.5 | 3097426 | 0.39° | 0.5 | |
106.23 € | 1 | Available | 6 Days | 4 | 1 | 6 | 80 | 6 | 42.2 | 6 | 1.5 | 3097453 | 1.5° | 1.5 | |
127.35 € | 1 | 6 Days | 4 | 1 | 6 | 120 | 8 | 80.4 | 8 | 1.5 | 3097454 | 1.5° | 1.5 |