Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHX-PC-DFR-6XR1.5X1X62.3
Part Number
|
---|
PHX-PC-DFR-6XR1.5X1X62.3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter (mm) | Neck Section Taper Half Angle (°) | Tool No. | Effective Slope Angle (Degree) | Neck Section Taper Half Angle (Degree) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.42 € | 1 | 6 Days | 6 | 1.5 | 9 | 130 | 8 | 62.3 | 8 | 1 | 3097643 | 1° | 1 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron | Number of flutes(sheet) | 3 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | For High Hardness (Silicone Group) | Torsion Angle (θ) | High Helix (45˚ to 60˚) |
This page is Phoenix Pencil Neck Deep Feeders Radius, PHX-PC-DFR, part number PHX-PC-DFR-6XR1.5X1X62.3.
You can find the detail information about specifications and dimensions on part number PHX-PC-DFR-6XR1.5X1X62.3.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Neck base diameter(mm)
Neck Section Taper Half Angle(°)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHX-PC-DFR-10XR2X1X100 |
PHX-PC-DFR-10XR2X1X120 |
PHX-PC-DFR-10XR2X1X140 |
PHX-PC-DFR-6XR1.5X2X33.6 |
PHX-PC-DFR-6XR1.5X2X62.3 |
PHX-PC-DFR-8XR2X0.5X80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck base diameter (mm) | Neck Section Taper Half Angle (°) | Tool No. | Effective Slope Angle (Degree) | Neck Section Taper Half Angle (Degree) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307.20 € | 1 | 6 Days | 10 | 2 | 15 | 160 | 16 | 100 | 12.87 | 1 | 3098043 | 0.84° | 1 | ||
342.38 € | 1 | 6 Days | 10 | 2 | 15 | 180 | 16 | 120 | 13.57 | 1 | 3098044 | 0.87° | 1 | ||
379.20 € | 1 | 6 Days | 10 | 2 | 15 | 200 | 16 | 140 | 14.26 | 1 | 3098045 | 0.88° | 1 | ||
98.10 € | 1 | 6 Days | 6 | 1.5 | 9 | 100 | 8 | 33.6 | 8 | 2 | 3097661 | 2° | 2 | ||
140.40 € | 1 | 6 Days | 6 | 1.5 | 9 | 130 | 10 | 62.3 | 10 | 2 | 3097662 | 2° | 2 | ||
153.38 € | 1 | 6 Days | 8 | 2 | 12 | 150 | 10 | 80 | 9.09 | 0.5 | 3097826 | 0.4° | 0.5 |