Spiral Tap Series, General Purpose EX-SFT (Part Numbers)

Spiral Tap Series, General Purpose EX-SFT
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Suited for drilling blind holes in materials that leave coil shaped connected cutting debris such as carbon steel, alloyed steel, and non-ferrous metals.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-SFT-OH2-M4X0.5

Part Number
EX-SFT-OH2-M4X0.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

11.58 €

1 Available 6 Days MeterM40.52.5P52OH2215313Available18059

Loading...

  1. 1

Basic information

Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap
Hole type For blind hole Coating Y/N N/A Coating Type Non-Coated

This page is Spiral Tap Series, General Purpose EX-SFT, part number EX-SFT-OH2-M4X0.5.
You can find the detail information about specifications and dimensions on part number EX-SFT-OH2-M4X0.5.

Variation of this product

Part Number
EX-SFT-OH1-M1.6X0.35
EX-SFT-OH1-M1.7X0.35
EX-SFT-OH1-M1.8X0.35
EX-SFT-OH2-M4X0.7
EX-SFT-OH2-M4X0.75
EX-SFT-OH2-M5.5X0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

19.17 €

1 Available 6 Days MeterM1.60.352.5P36OH1-3210-18014

16.24 €

1 Available 6 Days MeterM1.70.352.5P36OH1-3211-18016

17.26 €

1 Available 15 Days MeterM1.80.352.5P36OH1-3211-18018

8.59 €

1 6 Days MeterM40.72.5P52OH2215313Available11556

7.97 €

1 Available 6 Days MeterM40.752.5P52OH2215313Available18053

13.65 €

1 Available 6 Days MeterM5.50.52.5P60OH2255.5317Available18079

Tech Support