Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX-SFT-OH2-M9X1.25
Part Number
|
---|
EX-SFT-OH2-M9X1.25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.35 € | 1 | Available | 6 Days | Meter | M9 | 1.25 | 2.5P | 72 | OH2 | 38 | 7 | 3 | 22 | - | 18113 |
Loading...
This page is Spiral Tap Series, General Purpose EX-SFT, part number EX-SFT-OH2-M9X1.25.
You can find the detail information about specifications and dimensions on part number EX-SFT-OH2-M9X1.25.
Configure
Basic Attributes
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EX-SFT-OH1-M1.6X0.35 |
EX-SFT-OH1-M1.7X0.35 |
EX-SFT-OH1-M1.8X0.35 |
EX-SFT-OH2-NO10-24UNC |
EX-SFT-OH2-NO10-32UNF |
EX-SFT-OH2-NO12-24UNC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.17 € | 1 | Available | 6 Days | Meter | M1.6 | 0.35 | 2.5P | 36 | OH1 | - | 3 | 2 | 10 | - | 18014 | |
16.24 € | 1 | Available | 6 Days | Meter | M1.7 | 0.35 | 2.5P | 36 | OH1 | - | 3 | 2 | 11 | - | 18016 | |
17.26 € | 1 | Available | 15 Days | Meter | M1.8 | 0.35 | 2.5P | 36 | OH1 | - | 3 | 2 | 11 | - | 18018 | |
9.91 € | 1 | Available | 6 Days | Unified | No10UN | 24 | 2.5P | 60 | OH2 | 24 | 5.5 | 3 | 16 | Available | 18846 | |
10.25 € | 1 | Available | 6 Days | Unified | No10UN | 32 | 2.5P | 60 | OH2 | 24 | 5.5 | 3 | 16 | Available | 18849 | |
10.64 € | 1 | Available | 6 Days | Unified | No12UN | 24 | 2.5P | 60 | OH2 | 25 | 5.5 | 3 | 17 | Available | 18852 |