Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WX-PNC-11.4-22.6-U18
Part Number
|
---|
WX-PNC-11.4-22.6-U18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Pitch, Number of Threading (mm) | L (mm) | Outer Diameter (mm) | Blade Length (mm) | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Minimum Machining Diameter (mm) | Outline drawing | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
264.00 € | 1 | 6 Days | Unified | 18 | 85 | 11.4 | 22.6 | 24 | 12 | 4 | 9/16 | 1 | 3900380 |
Loading...
This page is Planet Cutter Series NC-Planet Cutters WX-PNC, part number WX-PNC-11.4-22.6-U18.
You can find the detail information about specifications and dimensions on part number WX-PNC-11.4-22.6-U18.
Configure
Basic Attributes
Type
Screw Types
Pitch, Number of Threading(mm)
L(mm)
Outer Diameter(mm)
Blade Length(mm)
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Minimum Machining Diameter(mm)
Outline drawing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WX-PNC-10X29XP1-INT |
WX-PNC-10X30XP1.5-INT |
WX-PNC-10X30XP2-INT |
WX-PNC-12X20XRC14 |
WX-PNC-12X33XP1-INT |
WX-PNC-12X34.5XP1.5-INT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Pitch, Number of Threading (mm) | L (mm) | Outer Diameter (mm) | Blade Length (mm) | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Minimum Machining Diameter (mm) | Outline drawing | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.70 € | 1 | 6 Days | Meter | 1 | 85 | 10 | 29 | - | 10 | 4 | 14 | 2 | 3900042 | ||
218.70 € | 1 | 6 Days | Meter | 1.5 | 85 | 10 | 30 | - | 10 | 4 | 14 | 2 | 3900043 | ||
218.70 € | 1 | Available | 6 Days | Meter | 2 | 85 | 10 | 30 | - | 10 | 4 | 14 | 2 | 3900044 | |
312.90 € | 1 | 6 Days | Taper for Pipe | 14 | 85 | 12 | 20 | - | 12 | 4 | ½・¾ | 4 | 3900214 | ||
312.90 € | 1 | 6 Days | Meter | 1 | 95 | 12 | 33 | - | 12 | 4 | 16 | 2 | 3900052 | ||
312.90 € | 1 | 6 Days | Meter | 1.5 | 95 | 12 | 34.5 | - | 12 | 4 | 16 | 2 | 3900053 |