Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TSMPR252S25 |
TSMPR322S32 |
TSMPR402S32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Maximum Cutting Depth (Ap) (mm) | Underneck length (ℓ1) (mm) | Main Body Outermost Diameter BD (mm) | Applicable Insert | Clamp Screw | T slot nominal dimensions (mm) | Screwdriver/wrench | Dimension L16 (mm) | Dimension L5 (mm) | Dimension L6 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.58 € | 1 | 9 Days | 25 | 112 | 25 | 11 | 33.2 | 12.5 | MPMW070308 | TS3 | 14 | ①TKY08D | 32 | 12 | 17 | ||
302.05 € | 1 | 9 Days | 32 | 120 | 32 | 14 | 41.2 | 16 | MPMW090308 | TS4 | 18 | ②TKY15R | 36 | 14 | 19 | ||
324.95 € | 1 | 9 Days | 40 | 130 | 32 | 18 | 51.2 | 20 | MPMW120408 | TS5 | 22 | ②TKY25R | 36 | 14 | 19 |
Loading...
Machining Application | Groove | Mounting Method | With handle | Finish category | Rough and medium rough processing |
---|---|---|---|---|---|
Number of flutes(sheet) | 2 |
Configure
Basic Attributes
Blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Maximum Cutting Depth (Ap)(mm)
Underneck length (ℓ1)(mm)
Main Body Outermost Diameter BD(mm)
Type
Filter by standard shipping days
Optional Attributes