HSK63A Shank Arbor for Screw-in Tool SC (SC16M08S22-HSK63A)

HSK63A Shank Arbor for Screw-in Tool SC SC16M08S22-HSK63A

Product Details:

Manufacturer part number: SC16M08S22-HSK63A

Brand: MITSUBISHI MATERIALS

Price: 720.95

Delivery time: 9 Days


Technical Data:

Underneck length (ℓ1): 22 mm

Standard length under neck LPR: 48 mm

Main Body Outermost Diameter BD: 14.5 mm

Mounting Screw Size CRKS: M8 mm

Mounting Hole Diameter DCB: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC16M08S22-HSK63A

Part Number
SC16M08S22-HSK63A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Underneck length (ℓ1)
(mm)
Standard length under neck LPR
(mm)
Main Body Outermost Diameter BD
(mm)
Mounting Screw Size CRKS
(mm)
Mounting Hole Diameter DCB
(mm)

720.95 €

1 9 Days 224814.5M88.5

Loading...

  1. 1

Tech Support