Manufacturer part number: SC16M08S100S
Brand: MITSUBISHI MATERIALS
Price: 216.35 €
Delivery time: 8 Days
Overall length (L): 100 mm
Shank diameter (d): 16 mm
Underneck length (ℓ1): 10 mm
Details Type: Copper Shank
Main Body Outermost Diameter BD: 14.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SC16M08S100S
Part Number
|
---|
SC16M08S100S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Details Type | Main Body Outermost Diameter BD (mm) | Dimension H (mm) | Mounting Screw Size CRKS (mm) | Mounting Hole Diameter DCB (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
216.35 € | 1 | 8 Days | 100 | 16 | 10 | Copper Shank | 14.5 | 10 | M8 | 8.5 |
Loading...
Configure
Basic Attributes
Type
Overall length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Details Type
Main Body Outermost Diameter BD(mm)
Filter by standard shipping days
Optional Attributes