Slotting Cutter KSMG (KSMGR40S32L)

Slotting Cutter KSMG KSMGR40S32L

Product Details:

Manufacturer part number: KSMGR40S32L

Brand: MITSUBISHI MATERIALS

Price: 238.52

Delivery time: 9 Days


Technical Data:

Overall length (L): 180/181.6 mm

Shank diameter (d): 32 mm

Underneck length (ℓ1): 100/101.6 mm

Effective Length LU: 99/100.6 mm

Applicable Insert: MGTL43○○○ / MGTL44○○○


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KSMGR40S32L

Part Number
KSMGR40S32L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Effective Length LU
(mm)
Applicable Insert Minimum Machining Diameter DMIN
(mm)
Dimension L16
(mm)
Dimension L5
(mm)
Dimension L6
(mm)

238.52 €

1 9 Days 180/181.632100/101.699/100.6MGTL43○○○ / MGTL44○○○40361419

Loading...

  1. 1

Basic information

Machining Application Groove Mounting Method With handle Finish category Rough and medium rough processing
Number of flutes(sheet) 1

Tech Support