Manufacturer part number: SRM2400WNLM
Brand: MITSUBISHI MATERIALS
Price: 640.42 €
Delivery time: 9 Days
Blade diameter D: 40 mm
Overall length (L): 250 mm
Shank diameter (d): 50.8 mm
Maximum Cutting Depth (Ap): 54 mm
Underneck length (ℓ1): 170 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRM2400WNLM
Part Number
|
---|
SRM2400WNLM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Maximum Cutting Depth (Ap) (mm) | Underneck length (ℓ1) (mm) | Corner R (mm) | Shank | Clamp Screw for Inner Blade / Outer Blade | Inner Blade Insert | Outer Blade Insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
640.42 € | 1 | 9 Days | 40 | 250 | 50.8 | 54 | 170 | 20 | Combination Long | TS6S | SRG40C | SRG40E |
Loading...
Machining Application | Groove | Mounting Method | With handle | Finish category | Rough and medium rough processing |
---|---|---|---|---|---|
Machining Application Details | R Cutting/Tracing/Groove | Effective rows of blade(Column) | 2 | Clamp Screw for Peripheral Blade | TS43 |
Wrench for Inner Blade / Outer Blade | TKY30T | Wrench for Peripheral Blade | TKY15F | Peripheral Blade Insert | APMT1604PDER-○2 |
Configure
Basic Attributes
Type
Blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Maximum Cutting Depth (Ap)(mm)
Underneck length (ℓ1)(mm)
Filter by standard shipping days
Optional Attributes