ASX400 Type Front Face Mill (Arbor Type) (ASX400R08006C)

ASX400 Type Front Face Mill (Arbor Type) ASX400R08006C

Product Details:

Manufacturer part number: ASX400R08006C

Brand: MITSUBISHI MATERIALS

Price: 569.50

Delivery time: 8 Days


Technical Data:

Blade diameter D: 80 mm

Overall length (L): 50 mm

Number of flutes: 6 sheet

Weight: 1 kg

Keyway Width KWW: 9.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASX400R08006C

Part Number
ASX400R08006C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Weight
(kg)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Format Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

569.50 €

1 8 Days 8050619.56025.4266Multi-edge type38-

Loading...

  1. 1

Basic information

Machining Application Plane / Side Finish category Finishing Maximum Cutting Depth (Ap)(mm) 10
Selfishly R Corner Angle(°) 0 Insert with Breaker SOET12T308PEER-JL SOGT12T308PEFR-JP SOMT12T308PEER-JH SOMT12T308PEER-JM SOMT12T320PEER-FT
Insert with Wiper WOEW12T308PETR8C WOEW12T308PEER8C Detailed Finish Classification(mm) Rough to Finishing

Tech Support