For Counterboring CBJP (CBJPR141S25)

For Counterboring CBJP CBJPR141S25

Product Details:

Manufacturer part number: CBJPR141S25

Brand: MITSUBISHI MATERIALS

Price: 168.06

Delivery time: 6 Days


Technical Data:

Blade diameter D: 14 mm

Overall length (L): 108 mm

Number of flutes: 1 sheet

Underneck length (ℓ1): 28 mm

Effective Length LU: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBJPR141S25

Part Number
CBJPR141S25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Effective Length LU
(mm)
Nominal designation of compatible bolt Minimum Machining Diameter DMIN
(mm)

168.06 €

1 6 Days 1410812821M83.1

Loading...

  1. 1

Basic information

Mounting Method With handle Finish category Rough and medium rough processing Shank diameter (d)(mm) 25
Machining Application Details Seat Turn Machining / Boring / Broad Operation Applicable Insert JPMT060204-E Clamp Screw TS3
Screwdriver/wrench ①TKY08D Dimension L16(mm) 32 Dimension L5(mm) 12
Dimension L6(mm) 17

Tech Support