For Counterboring CBMP (CBMPR482S32)

For Counterboring CBMP CBMPR482S32

Product Details:

Manufacturer part number: CBMPR482S32

Brand: MITSUBISHI MATERIALS

Price: 324.95

Delivery time: 9 Days


Technical Data:

Blade diameter D: 48 mm

Overall length (L): 176 mm

Underneck length (ℓ1): 96 mm

Effective Length LU: 96 mm

Nominal designation of compatible bolt: M30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBMPR482S32

Part Number
CBMPR482S32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Underneck length (ℓ1)
(mm)
Effective Length LU
(mm)
Nominal designation of compatible bolt Minimum Machining Diameter DMIN
(mm)

324.95 €

1 9 Days 481769696M3030.5

Loading...

  1. 1

Basic information

Mounting Method With handle Finish category Rough and medium rough processing Shank diameter (d)(mm) 32
Number of flutes(sheet) 2 Machining Application Details Seat Turn Machining / Boring / Broad Operation Applicable Insert MPMT090308
Clamp Screw TS4 Screwdriver/wrench ②TKY15R Dimension L16(mm) 36
Dimension L5(mm) 14 Dimension L6(mm) 19

Tech Support