For Deep Incision APX4000 (APX4KR4008SA42S056A)

For Deep Incision APX4000 APX4KR4008SA42S056A

Product Details:

Manufacturer part number: APX4KR4008SA42S056A

Brand: MITSUBISHI MATERIALS

Price: 1,005.39

Delivery time: 9 Days


Technical Data:

Blade diameter D: 40 mm

Overall length (L): 160 mm

Shank diameter (d): 42 mm

Number of flutes: 8 sheet

Maximum Cutting Depth (Ap): 56 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APX4KR4008SA42S056A

Part Number
APX4KR4008SA42S056A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Effective rows of blade
(Column)

1,005.39 €

1 9 Days 4016042856802

Loading...

  1. 1

Basic information

Machining Application Side / Groove Finish category Finishing Details Type Shank Type
Wrench TIP15W Applicable Insert AOMT1848○○PEER-○ Clamp Screw TPS43
Detailed Finish Classification(mm) Rough to Finishing

Tech Support