SPX Type End Mill for Deep Cutting (Shaft Type) (SPX4R05024WNS)

SPX Type End Mill for Deep Cutting (Shaft Type) SPX4R05024WNS

Product Details:

Manufacturer part number: SPX4R05024WNS

Brand: MITSUBISHI MATERIALS

Price: 1,618.60

Delivery time: 9 Days


Technical Data:

Blade diameter D: 50 mm

Overall length (L): 220 mm

Shank diameter (d): 50.8 mm

Number of flutes: 24 sheet

Maximum Cutting Depth (Ap): 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPX4R05024WNS

Part Number
SPX4R05024WNS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Reference Length LF
(mm)
Format Insert Used Number: Peripheral Cutting Edge SPMX120408-○○
(Sheets)

1,618.60 €

1 9 Days 5022050.824110140-Straight Shank Type / Standard Type20

Loading...

  1. 1

Basic information

Machining Application Side / Groove Mounting Method With handle Finish category Rough and medium rough processing
Applicable Insert JPMX190412-WH JPMX190412-JM MPMX120412-WH MPMX120412-JM SPMX120408-WH SPMX120408-JM Effective rows of blade(Column) 2 Insert Used Number: Tip Cutting Edge A JPMX190412-○○(Sheets) 2
Insert Used Number: Tip Cutting Edge B MPMX120412-○○(Sheets) 2

Tech Support