For Surface Milling AHX640W (AHX640WL10010D)

For Surface Milling AHX640W AHX640WL10010D

Product Details:

Manufacturer part number: AHX640WL10010D

Brand: MITSUBISHI MATERIALS

Price: 1,123.60

Delivery time: 9 Days


Technical Data:

Blade diameter D: 100 mm

Overall length (L): 50 mm

Number of flutes: 10 sheet

Selfishly: L

Weight: 2.1 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX640WL10010D

Part Number
AHX640WL10010D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Selfishly Weight
(kg)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Format Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

1,123.60 €

1 9 Days 1005010L2.112.77031.75328Super Multi-blade Type45-

Loading...

  1. 1

Basic information

Machining Application Plane Finish category Finishing Maximum Cutting Depth (Ap)(mm) 6
Machining Application Details Face Milling (Steel High Speed Feeding) Corner Angle(°) 40 Applicable Insert, Insert with Breaker NNMU200608ZEN-MK NNMU200608ZEN-HK
Applicable Insert, Insert with Wiper WNEU2006ZEN7C-WK Detailed Finish Classification(mm) Rough to Finishing

Tech Support