Manufacturer part number: AOX445-063A04R
Brand: MITSUBISHI MATERIALS
Price: 783.75 €
Delivery time: 9 Days
Blade diameter D: 63 mm
Overall length (L): 40 mm
Shank diameter (d): - mm
Number of flutes: 4 sheet
Underneck length (ℓ1): - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOX445-063A04R
Part Number
|
---|
AOX445-063A04R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Weight (kg) | Keyway Width KWW | Main Body Outermost Diameter BD (mm) | Arbor mounted diameter DCON (mm) | Maximum allowable rotational speed (min-1) | Inset height CBDP (mm) | Key Groove Depth L8 (mm) | Corner Angle (°) | Mounting Bolt Base Diameter DCCB (mm) | Bolt Hole Diameter DAH (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
783.75 € | 1 | 9 Days | 63 | 40 | - | 4 | - | 0.6 | 10.4 | 50 | 22 | 12,000 | 20 | 6.3 | 45 | - | 11 |
Loading...
Machining Application | Plane | Finish category | Finishing | Maximum Cutting Depth (Ap)(mm) | 8 |
---|---|---|---|---|---|
Selfishly | R | Machining Application Details | Face Milling (Steel High Performance Cutting) | Applicable Insert | SL-ONEN120404ASN |
Format | Standard Form | Outer Edge Cutting Dimensions A1(mm) | 3 | Detailed Finish Classification(mm) | Rough to Finishing |
Configure
Basic Attributes
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Type
Blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Weight(kg)
Keyway Width KWW
Main Body Outermost Diameter BD(mm)
Filter by standard shipping days
Optional Attributes